text.skipToContent text.skipToNavigation

CLR100

By TayMac 

Catalog ID: CLR100

By TayMac
1 in. Combo LR Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type LR Type Conduit Bodies
UPC 050169815441

Dimensions

Dimensions 5.919 in x 2.681 in x 1.89 in
Height 1.89 in
Length 5.919 in
Trade Size 1 in
Weight 0.424 lb
Width 2.681 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 1000

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions