text.skipToContent text.skipToNavigation

COC050

By TayMac 

Catalog ID: COC050

By TayMac
1/2 in. Combo C Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type C Type Conduit Bodies
UPC 050169815007

Dimensions

Dimensions 4.724 in x 1.339 in x 1.594 in
Height 1.594 in
Length 4.724 in
Trade Size 1/2 in
Weight 0.252 lb
Width 1.339 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 100
Minimum Pack Quantity 10
Pallet Quantity 2400

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions