text.skipToContent text.skipToNavigation

COC075

By TayMac 

Catalog ID: COC075

By TayMac
3/4 in. Combo C Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type C Type Conduit Bodies
UPC 050169815014

Dimensions

Dimensions 5.512 in x 1.563 in x 1.862 in
Height 1.862 in
Length 5.512 in
Trade Size 3/4 in
Weight 0.343 lb
Width 1.563 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 50
Minimum Pack Quantity 10
Pallet Quantity 2000

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions