text.skipToContent text.skipToNavigation

COMBO (Rigid/IMC or EMT) Bodies

By TayMac 

Catalog ID: COLB200

By TayMac
2 in. Combo LB Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type LB Type Conduit Bodies
UPC 050169815175

Dimensions

Dimensions 10.051 in x 3.189 in x 4.744 in
Height 4.744 in
Length 10.051 in
Trade Size 2 in
Weight 1.571 lb
Width 3.189 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 300

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions