text.skipToContent text.skipToNavigation

COMBO (Rigid/IMC or EMT) Bodies

By TayMac 

Catalog ID: COLL100

By TayMac
1 in. Combo LL Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type LL Type Conduit Bodies
UPC 050169815267

Dimensions

Dimensions 5.919 in x 2.681 in x 2.126 in
Height 2.126 in
Length 5.919 in
Trade Size 1 in
Weight 0.514 lb
Width 2.681 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 1000

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions