text.skipToContent text.skipToNavigation

COMBO (Rigid/IMC or EMT) Bodies

By TayMac 

Catalog ID: COT150

By TayMac
1-1/2 in. Combo T Assembly
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type T Type Conduit Bodies
UPC 050169815526

Dimensions

Dimensions 8.346 in x 3.52 in x 2.736 in
Height 2.736 in
Length 8.346 in
Trade Size 1-1/2 in
Weight 1.048 lb
Width 3.52 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Minimum Pack Quantity 2
Pallet Quantity 480

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions