text.skipToContent text.skipToNavigation

COMBO (Rigid/IMC or EMT) Bodies

By TayMac 

Catalog ID: CT050

By TayMac
1/2 in. Combo T Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type T Type Conduit Bodies
UPC 050169815540

Dimensions

Dimensions 4.724 in x 2.028 in x 1.358 in
Height 1.358 in
Length 4.724 in
Trade Size 1/2 in
Weight 0.224 lb
Width 2.028 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 100
Minimum Pack Quantity 10
Pallet Quantity 1800

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions