text.skipToContent text.skipToNavigation

COMBO (Rigid/IMC or EMT) Bodies

By TayMac 

Catalog ID: CT100

By TayMac
1 in. Combo T Type Body
  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Conduit Type Combination
Fitting Type Conduit Bodies
Material Aluminum
Type T Type Conduit Bodies
UPC 050169815564

Dimensions

Dimensions 6.457 in x 2.681 in x 1.89 in
Height 1.89 in
Length 6.457 in
Trade Size 1 in
Weight 0.461 lb
Width 2.681 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 1050

Resources and Downloads

Specifications

Certifications

Videos

TayMac: Aluminum Series Conduit Bodies

Terms and Conditions