text.skipToContent text.skipToNavigation

1-Gang Weatherproof Cover, Vertical, Toggle, Single Pole 15A, White

By TayMac 

Catalog ID: TC111WH

By TayMac
1-Gang Weatherproof Cover, Vertical, Toggle, Single Pole 15A, White

The TC Series of toggle covers are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The TC Series is available in Single, Two or Three Gang configurations with or without the switch included. Models are UL Listed, NEC Compliant and are NEMA 3R Rated.

  • Superior commercial quality die cast metal toggle covers and steel blank covers
  • Premium powdercoat finish
  • Includes gasket, mounting hardware and installation instructions

Product Details

General

Color White
Construction Metallic
Cover Type Toggle
Material Cast Metal
Number of Gang(s) 2-Gang
Type Cover
UPC 092326113151

Dimensions

Dimensions 1.61 in x 4.57 in x 4.75 in
Height 4.75 in
Length 1.61 in
Weight 0.357 lb
Width 4.57 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6
Packaging Type Shrink
Pallet Quantity 810

Resources and Downloads