text.skipToContent text.skipToNavigation

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear

By TayMac 

Collection Name:  Extra Duty

Catalog ID: MM720CM

By TayMac
Collection Name:  Extra Duty
Catalog ID:  MM720CM
1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear
  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Jumbo, 4.75 in. deep
  • Horizontal/vertical device mount

Product Details

General

Color Clear
Construction Nonmetallic
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Type Cover

Dimensions

Actual Depth 5.1 in
Cubic Capacity 127.3836 cu.in
Depth 4.75 in
Height 5.92 in
Weight 0.587 lb
Width 4.53 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Shrink
Pallet Quantity 320
Standard Package 4

Resources and Downloads

Specifications

Certifications

Sales Drawings

Videos

TAYMAC: Extra-Duty Overview

TAYMAC: Weatherproof Extra Duty In-use Covers

Terms and Conditions