text.skipToContent text.skipToNavigation

MKG410C

By TayMac 

Catalog ID: MKG410C

By TayMac
DISCONTINUED – Suggested Sub MKG410CS
  • Superior commercial quality die-cast metal construction
  • Premium powder coat finish provides maximum weather ability and scratch resistance
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Combo includes receptacle and cover/Kit includes box, receptacle and cover
  • High quality Hubbell WRTR device included
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product Details

General

Color Clear
Construction Nonmetallic
Cover Included Yes
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 092326110587
Weather Resistant Yes

Dimensions

Cubic Capacity 143.0859375 cu.in
Depth 2.75 in
Dimensions 3.375 in x 5.625 in x 9.25 in
Height 9.25 in
Length 3.375 in
Weight 1.518 lb
Width 5.625 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Box
Pallet Quantity 400
Standard Package 4

Resources and Downloads

Specifications

Sales Drawings

Terms and Conditions