text.skipToContent text.skipToNavigation

MKG420C

By TayMac 

Collection Name:  Extra Duty

Catalog ID: MKG420C

By TayMac
Collection Name:  Extra Duty
Catalog ID:  MKG420C
DISCONTINUED – Suggested Sub MKG420CS
  • Superior commercial quality die-cast metal construction
  • High quality Hubbell WRTR device included
  • Premium powder coat finish provides maximum weatherability and scratch resistance
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Combo includes receptacle and cover/Kit includes box, receptacle and cover
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Weatherproof box has three 1/2 in. outlets

Product Details

General

Color Clear
Construction Nonmetallic
Cover Included Yes
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169917480

Dimensions

Cubic Capacity 73.374675 cu.in
Depth 2.75 in
Dimensions 5.1 in x 4.53 in x 5.89 in
Height 5.89 in
Length 5.1 in
Weight 1.606 lb
Width 4.53 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Box
Pallet Quantity 400
Standard Package 4

Resources and Downloads

Specifications

Sales Drawings

Videos

TAYMAC: Extra-Duty Overview

Terms and Conditions