text.skipToContent text.skipToNavigation

MKG4280S

By TayMac 

Collection Name:  Extra Duty

Catalog ID: MKG4280S

By TayMac
Collection Name:  Extra Duty
Catalog ID:  MKG4280S
DISCONTINUED – Suggested Sub MKG4280SS
  • Heavy duty die-cast metal construction
  • Lockable tab
  • Premium Powder Coat
  • Swivel locking device keeps the cover securely shut and tamperproof
  • Expandable design helps ensure weather resistance while in use
  • Includes a 15 Amp tamper- and weather-resistant GFCI receptacle, a metal outlet box, an adapter, a gasket, screws and instructions
  • UL listed

Product Details

General

Color Gray
Construction Metallic
Cover Included Yes
Cover Type In-Use
Material Aluminum
Mounting Method Vertical
Number Of Outlets 3
Number of Gang(s) 1-Gang
Toggle Switch Yes
Type
  • Box
  • Cover
  • Device
UPC 092326113120
Weather Resistant Yes

Dimensions

Cubic Capacity 283.5 cu.in
Depth 3.5 in
Dimensions 6.25 in x 6.75 in x 12 in
Height 12 in
Length 6.25 in
Weight 2.15 lb
Width 6.75 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Clamshell
Pallet Quantity 160
Standard Package 4

Resources and Downloads

Specifications

Sales Drawings

Videos

TAYMAC: Extra-Duty Overview

Terms and Conditions