text.skipToContent text.skipToNavigation

1-Gang Metal Wallplate, Jumbo, Decorator, White Smooth

By TayMac 

Catalog ID: WJW-R

By TayMac
Catalog ID:  WJW-R
1-Gang Metal Wallplate, Jumbo, Decorator, White Smooth
  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product Details

General

Color White
EU RoHS Indicator Contact Manufacturer
Finish Type Smooth
Material Metal
Number of Gang(s) 1-Gang
Size Jumbo
Style Decorator/Rocker
UPC 092326181051

Dimensions

Dimensions 0.17 in x 3.5 in x 5.52 in
Height 5.52 in
Length 0.17 in
Weight 0.154 lb
Width 3.5 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 100
Minimum Pack Quantity 20
Pallet Quantity 6000

Resources and Downloads

Specifications

Sales Drawings

Terms and Conditions