- Our brands
- Careers
- Sustainability
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- ModCenter and Customs
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Our brands
- Careers
- Sustainability
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- ModCenter and Customs
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Products
- Electrical & Electronic
- Enclosures
- Disconnects
- NEMA 4 1-Door Freestanding KwikHinge™ Enclosure with Removable Pin Hinge Disconnect 72X27.5X18 Carbon Steel - Gray
NEMA 4 1-Door Freestanding KwikHinge™ Enclosure with Removable Pin Hinge Disconnect 72X27.5X18 Carbon Steel - Gray
Catalog ID: WRD72XM2718FS4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
- Body and door are fabricated from carbon steel
- Heavy-Duty 316 Stainless Steel Removable Hinge
- Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
- Doors are sealed with a poured in place gasket. Back panels are included with this enclosure
Product Details
General
Color | Gray |
Finish Type | Polyester Powder |
Material | Carbon Steel |
Mounting Type | Freestanding |
Number of Doors (Fixed) | 1 |
Series | KwikHinge™ |
Type | Disconnect |
UPC | 786725889099 |
Dimensions
Actual Depth | 18.13 in |
Actual Height | 72.13 in |
Actual Width | 27.38 in |
Cubic Capacity | 34992 cu.in |
Depth | 18 in |
Height | 72 in |
Weight | 308 lb |
Width | 27 in |
Certifications and Compliance
Certified Listed |
|
Nema Rating | 3R, 4, 12 and IP66 |
Resources and Downloads
Specifications
Brochures
Sales Drawings
3D Models
Engineering Drawing
SDS
Terms and Conditions
Please wait, preparing to download your file.