text.skipToContent text.skipToNavigation

EGFBF66

by Wiegmann 

Catalog ID: EGFBF66

Filter Box Fan Exhaust Grill With Mesh Filter FBF66

Exhaust grille and filter for the FBF66. The exhaust grille and filter is used as the air outlet in the cooling process of an elctrical enclosure. Can also be used as a replacement on the filter box fan.
  • Easily removable for cleaning and reuse
  • Grille is construted from high grade steel
  • Filter has an aluminum housing for extended durability and use

Product Details

General

Application Cooling
Color Silver
Material Steel
Type Filter Box Fan
UPC 786725885794

Dimensions

Actual Depth 1.4 in
Actual Height 7.5 in
Actual Width 8.7 in
Depth 1 in
Height 8 in
Width 9 in

Certifications and Compliance

Certified Listed UL/cUL Recognized

Logistics

Carton Quantity 40 EA

Resources/Downloads