text.skipToContent text.skipToNavigation

FBF44230V

by Wiegmann 

Catalog ID: FBF44230V

Filter Box Fan 230 Volt 117 Cubic Feet Per Minute 5.6X5.6

The filter box fan is a cooling system for electrical enclosures. The fan acts as the air inlet while the exhaust grille is the outlet. One grille and filter are included with the fan. An additional grille and filter must be ordered sepearately for installation.
  • Fan and grille are constructed or high grade steel
  • Available in 115V or 230V
  • High airflow and low noise operation
  • Grille and filter can be removed and washed as needed

Product Details

General

Application Cooling
Color Silver
Material Steel
Type Filter Box Fan
UPC 786725885732

Dimensions

Actual Depth 2.6 in
Actual Height 6.2 in
Actual Width 6.3 in
Depth 3 in
Height 6 in
Width 6 in

Electrical Ratings

Wattage 21 W

Certifications and Compliance

Certified Listed UL/cUL Recognized

Logistics

Carton Quantity 10

Resources/Downloads