text.skipToContent text.skipToNavigation

BH0202

by Wiegmann 

Catalog ID: BH0202

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
  • Carbon steel bracket hanger fitting.
  • Product Details

    General

    Accessory Type Hanger
    Application For use with HS and S Series wireway.
    Color Ansi-61 Gray Smooth
    Cover Type Hinged/Screw Cover
    Finish Type Polyester Powder
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Accessory
    UPC 786725390151

    Dimensions

    Actual Length 1.000 in
    Depth 1 in
    Height 3 in
    Weight 1.4 lb
    Width 3 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 10 EA

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions