text.skipToContent text.skipToNavigation

BH0404G

by Wiegmann 

Catalog ID: BH0404G

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
  • Galvanized bracket hanger fitting.
  • Product Details

    General

    Accessory Type Hanger
    Application For use with HS and S Series wireway.
    Cover Type Hinged/Screw Cover
    Finish Type Galvanized
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Type Accessory
    UPC 786725852567

    Dimensions

    Actual Length 1.000 in
    Depth 1 in
    Height 5 in
    Weight 17 lb
    Width 5 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 10

    Resources/Downloads