text.skipToContent text.skipToNavigation

C0808G

by Wiegmann 

Catalog ID: C0808G

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
  • Galvanized connector fitting.
  • Product Details

    General

    Accessory Type Connector
    Application For use with HS and S Series wireway.
    Cover Type Hinged/Screw Cover
    Finish Type Galvanized
    Knockouts No
    Listings UL, CSA
    Material Steel, Carbon
    Type Accessory
    UPC 786725852468

    Dimensions

    Weight 0.83 lb
    Width 8 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 12 EA

    Resources/Downloads

    Specifications

    Customer Use Drawings

    3D Models

    Engineering Drawing