text.skipToContent text.skipToNavigation

C1010G

by Wiegmann 

Catalog ID: C1010G

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
  • Galvanized connector fitting.
  • Product Details

    General

    Accessory Type Connector
    Application For use with HS and S Series wireway.
    Cover Type Hinged/Screw Cover
    Finish Type Galvanized
    Knockouts No
    Listings UL, CSA
    Material Steel, Carbon
    Type Accessory
    UPC 786725852475

    Dimensions

    Actual Depth 2.500 in
    Actual Length 2.500 in
    Depth 3 in
    Height 12 in
    Weight 0.95 lb
    Width 12 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 10 EA

    Resources/Downloads

    Specifications

    Customer Use Drawings

    3D Models

    Engineering Drawing