text.skipToContent text.skipToNavigation

C1212

by Wiegmann 

Catalog ID: C1212

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
  • Carbon steel connector fitting.
  • Product Details

    General

    Accessory Type Connector
    Application For use with HS and S Series wireway.
    Color Ansi-61 Gray Smooth
    Cover Type Hinged/Screw Cover
    Finish Type Polyester Powder
    Knockouts No
    Listings UL, CSA
    Material Steel, Carbon
    Type Accessory
    UPC 786725395255

    Dimensions

    Actual Depth 2.500 in
    Actual Length 2.500 in
    Depth 3 in
    Height 12 in
    Weight 1.6 lb
    Width 12 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 5 EA

    Resources/Downloads

    Specifications

    Customer Use Drawings

    3D Models

    Engineering Drawing