text.skipToContent text.skipToNavigation

Galvanized Steel 2” Cable Hanger Cotter Pin Hook

By WILEY 

Catalog ID: WCH2B10GS

By WILEY
Catalog ID:  WCH2B10GS
The WILEY Cable Hanger family is designed specifically to support cables via mounting or wire management holes in either the module frameor secured around a tracker bolt in a fast, easy one-step hook application. The WCH models are compatible with all common module framegeometries including First Solar Series 6. Additionally, the WCH2B10 cotter pin hook design is set at a 90° angle aligning with the torque tubethus making it ideal for use with bi-facial panels. The round cross-section of the hanger ensures the cable insulation is protected from chafing inhigh wind and tracker applications. Offered in either Stainless or galvanized steel construction both provide a solution made to last the lifetimeof the installation. The round bundle compartment securely holds runs of up to 8 or 20 wires up to 8mm in diameter without allowing significantshifting from tracker movement or wind.
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • WCH1 and WCH2 models compatible with module mounting holes or FS6 wire management holes
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Lasts the lifetime of the Solar PV system
  • Recommended for outdoor use
  • Listing to UL1565 pending

More Options

Where to Buy

Product Details

General

Application
  • Perfect solution for keeping the PV installation neat, clean, and free from ground faults
  • Accommodates up to 20 PV cables up to 8.0mm in diameter
  • Hung via mounting or wire management holes in either the module frame or secured around tracker bolt
Material Galvanized Steel
UPC 621945644359

Dimensions

Diameter 2 in

Logistics

Carton Quantity 1000

Resources and Downloads