text.skipToContent text.skipToNavigation

WCH1GS, Stainless Steel 1" Bundle Hanger, Galvanized Steel

By WILEY 

Catalog ID: WCH1GS

By WILEY
Catalog ID:  WCH1GS
Galvanized Steel Bundle Hanger, Bundle Diameter:1 In., PVC Coated
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • WCH1 and WCH2 models compatible with module mounting holes or FS6 wire management holes
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Lasts the lifetime of the Solar PV system
  • Recommended for outdoor use
  • Listing to UL1565 pending

More Options

Where to Buy

Product Details

General

Application
  • Perfect solution for keeping the PV installation neat, clean, and free from ground faults
  • Accommodates up to 20 PV cables up to 8.0mm in diameter
  • Hung via mounting or wire management holes in either the module frame or secured around tracker bolt
Material Galvanized Steel
UPC 621945650251

Dimensions

Diameter 1 in

Logistics

Carton Quantity 3000