- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Grounding
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
-
Connectors
-
Connectors
- Lugs & Terminals
-
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Bonding
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Wiley’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
Markets & Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
-
-
Markets & Applications
-
Markets & Applications
- Data & Telecom
- Oil & Gas
- Solar
- Solar Commercial
- Solar Residential
- Solar Utility
- Substation
- Wind
-
-
-
Resources/References
Useful Links
-
Resources/References
-
Resources/References
-
Useful Links
-
Useful Links
- Installation Manuals
- Technical References
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Grounding
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
-
Connectors
-
Connectors
- Lugs & Terminals
-
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Bonding
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Wiley’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
Markets & Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
-
-
Markets & Applications
-
Markets & Applications
- Data & Telecom
- Oil & Gas
- Solar
- Solar Commercial
- Solar Residential
- Solar Utility
- Substation
- Wind
-
-
-
Resources/References
Useful Links
-
Resources/References
-
Resources/References
-
Useful Links
-
Useful Links
- Installation Manuals
- Technical References
-
-
- Products
- Electrical & Electronic
- Wire/Cable/Hose Management
- Cable Hangers
- WCH2, Stainless Steel 2" Bundle Hanger, Stainless Steel
Item Added to Your Cart!
WCH2, Stainless Steel 2" Bundle Hanger, Stainless Steel
By WILEY
Catalog ID: WCH2
WCH2, Stainless Steel 2" Bundle Hanger, Stainless Steel
By WILEY
Catalog ID:
WCH2
Stainless Steel Bundle Hanger, Bundle Diameter: 2 In.
- Innovative design that allows for quick and easy installation
- Corrosion resistant stainless steel provides outstanding durability and performance in all environments
- WCH1 and WCH2 models compatible with module mounting holes or FS6 wire management holes
- Optimal for bi-facial panels
- Compact wire compartment secures wires up and away from hazards
- Round geometry protects cable insulation from chafing due to movement
- Lasts the lifetime of the Solar PV system
- Recommended for outdoor use
- Listing to UL1565 pending
More Options
Where to Buy
Product Details
General
Application |
|
Material | 300 Series SS |
UPC | 621945650244 |
Dimensions
Diameter | 2 in |
Height | 2.9 in |
Width | 2 in |
Logistics
Carton Quantity | 1500 |
Resources and Downloads
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.