text.skipToContent text.skipToNavigation

IMCRS1GY

by Hubbell Wiring Device-Kellems 

Catalog ID: IMCRS1GY

iStation Modules, RCA Component, Solder Type, 1.5-Unit, Gray

Standard Product

Product Details

General

Application 3 RCA Component Video
Contact Beryllium Copper
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION Audio/Video Modules
Material - Mounting Hardware Snap-On- Snap-Fit
Style Component
Temperature Rating Per TIA
Type RCA
UPC 662620288468

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Solder
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources/Downloads