Enclosures
20 Products
Discontinued
Cabinets, Net Select, 10" Without Cover, White
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBX10B
Cabinets, Net Select, 10" Without Cover, White
Discontinued
netSELECT Cabinet, 10" H, With Hinged Door, White
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBX10
netSELECT Cabinet, 10" H, With Hinged Door, White
Discontinued
netSELECT Cabinet, 10" H, With Panel Cover, White
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBX10BC
netSELECT Cabinet, 10" H, With Panel Cover, White
Discontinued
netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBNK14
netSELECT Cabinet, 14" H, Telephone and 4) Coax, With Door
netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP14D
netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock
Discontinued
netSELECT Cabinet, 14" H, With Hinged Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX14
netSELECT Cabinet, 14" H, With Hinged Door
Discontinued
netSELECT Cabinet, 14" H, With Panel Cover, White
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX14BC
netSELECT Cabinet, 14" H, With Panel Cover, White
netSELECT Cabinet, 14" H, With Vented Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP14
netSELECT Cabinet, 14" H, With Vented Door
Discontinued
netSELECT Cabinet, 14" H, Without Cover
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX14B
netSELECT Cabinet, 14" H, Without Cover
netSELECT Cabinet, 14" H, Without Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP14B
netSELECT Cabinet, 14" H, Without Door
netSELECT Cabinet, 28" H, Vented Door with Latch and Provision for Lock
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP28D
netSELECT Cabinet, 28" H, Vented Door with Latch and Provision for Lock
Discontinued
netSELECT Cabinet, 28" H, With Hinged Door, White
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX28
netSELECT Cabinet, 28" H, With Hinged Door, White
Discontinued
netSELECT Cabinet, 28" H, With Panel Cover, White
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX28BC
netSELECT Cabinet, 28" H, With Panel Cover, White
netSELECT Cabinet, 28" H, With Vented Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP28
netSELECT Cabinet, 28" H, With Vented Door
Discontinued
netSELECT Cabinet, 28" H, Without Cover
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX28B
netSELECT Cabinet, 28" H, Without Cover
netSELECT Cabinet, 28" H, Without Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP28B
netSELECT Cabinet, 28" H, Without Door
netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP42D
netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock
netSELECT Cabinet, 42" H, With Vented Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP42
netSELECT Cabinet, 42" H, With Vented Door
netSELECT Cabinet, 42" H, Without Door
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP42B
netSELECT Cabinet, 42" H, Without Door
Discontinued
netSELECT Cabinet, 48" H, With Hinged Door, White
By Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX48
netSELECT Cabinet, 48" H, With Hinged Door, White