Flush
165 Products
2x2 Flush Duplex Series, Complete Unit, Black
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2BL
2x2 Flush Duplex Series, Complete Unit, Black
2x2 Flush Duplex Series, Complete Unit, Black/Aluminum
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2ALU3
2x2 Flush Duplex Series, Complete Unit, Black/Aluminum
2x2 Flush Duplex Series, Complete Unit, Black/Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2BRS3
2x2 Flush Duplex Series, Complete Unit, Black/Brass Finish
2x2 Flush Duplex Series, Complete Unit, Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2BRS
2x2 Flush Duplex Series, Complete Unit, Brass Finish
2x2 Flush Duplex Series, Complete Unit, Gray
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2GY
2x2 Flush Duplex Series, Complete Unit, Gray
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2IGBL
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2IGALU3
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2IGBRS3
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2IGBRS
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Brass Finish
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2IGGY
2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Gray
2x2 Flush Duplex Series, Replacement Cover, Black
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2CBL
2x2 Flush Duplex, Replacement Cover
2x2 Flush Duplex Series, Replacement Cover, Brass
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2CBRS
2x2 Flush Duplex, Replacement Cover
2x2 Flush Duplex Series, Replacement Cover, Gray
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2CGY
2x2 Flush Duplex, Replacement Cover
2x2 Flush Duplex Series, Service Fitting, Black
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2SFBL
FRPT 2x2 Flush Duplex, Service Fitting
2x2 Flush Duplex Series, Service Fitting, Black/Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2SFBRS3
FRPT 2x2 Flush Duplex, Service Fitting
2x2 Flush Duplex Series, Service Fitting, Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2SFBRS
FRPT 2x2 Flush Duplex, Service Fitting
2x2 Flush Duplex Series, Service Fitting, Gray
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2SFGY
FRPT 2x2 Flush Duplex, Service Fitting
2x2 Flush Series, 3" Through Floor Fitting
By Hubbell Wiring Device-Kellems
Catalog ID: PT2X2FIT
2x2 Flush Series, 3" Through Floor Fitting
Abandonment Plate, 3", Gray
By Hubbell Wiring Device-Kellems
Catalog ID: AP2GY
Abandonment Plate, 3", Gray
Abandonment Plate, 3", Ivory
By Hubbell Wiring Device-Kellems
Catalog ID: AP2I
Abandonment Plate, 3", Ivory
Abandonment Plate, Black
By Hubbell Wiring Device-Kellems
Catalog ID: S1AP4BL
Abandonment Plate, Black
Abandonment Plate, Gray
By Hubbell Wiring Device-Kellems
Catalog ID: S1AP4GY
Abandonment Plate, Gray
Abandonment, Closure Plug, 3"
By Hubbell Wiring Device-Kellems
Catalog ID: FRP250
Abandonment, Closure Plug, 3"
Brass Replacement Cover
By Hubbell Wiring Device-Kellems
Catalog ID: BRS2RCA
Brass Replacement Cover
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black
By Hubbell Wiring Device-Kellems
Catalog ID: PT7FSDBLA
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black/Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT7FSDBRS3A
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Black/Brass Finish
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish
By Hubbell Wiring Device-Kellems
Catalog ID: PT7FSDBRS2A
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brass Finish
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brown
By Hubbell Wiring Device-Kellems
Catalog ID: PT7FSDBRA
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Brown
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Gray
By Hubbell Wiring Device-Kellems
Catalog ID: PT7FSDGYA
Complete Unit With 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Gray