text.skipToContent text.skipToNavigation

GFRST83SNAPBK

by Hubbell Wiring Device-Kellems 

Catalog ID: GFRST83SNAPBK

Straight Blade Devices, Receptacle, GFCI, SnapConnect, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R, Black.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
SNAPConnect, Style Line, AUTOGUARD, Self test GFCI receptacle

Product Details

General

Application Commercial Hospital Grade
Color Black
Horsepower - Maximum 1
Item Type Self test GFCI receptacle
Material Nylon
Series Hospital Grade
Style Standard
Type Standard
UPC 783585486314

Dimensions

Dimensions 3.28 in x 1.77 in x 1.47 in
Height 1.47 in
Length 3.28 in
Width 1.77 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10