Molded Adapters
22 Products
Adapter, 2-30A TO 1-50A 125/250V
By Hubbell Wiring Device-Kellems
Catalog ID: YQ230
Adapter, 2-30A TO 1-50A 125/250V
Adapter, Marine Adapter, Molded "Y", 2) 30A 125V Locking Female L5-30R to 30A 125 Locking Male, 2-Pole 3-Wire Grounding, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL64CM56
Marine Adapter, Molded "Y", Two 30A Locking Female to 30A Locking Male
Adapter, Marine Adapter, Molded "Y", 2) 30A 125V Locking Female L5-30R to 50A 125/250V Locking Male, 4-Pole 4- Wire Grounding, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL64CM54
Marine Adapter, Molded "Y", Two 30A Locking Female to 50A Locking Male
Adapter, Marine Adapter, Molded "Y", 2) 50A 125V Locking Female 2-Pole 3-Wire Grounding to 50A 125/250V, Locking Male 3-Pole 4-Wire Grounding, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL64CM55
Marine Adapter, Molded "Y", Two 50A Locking Female to 50A Locking Male
Adapter, Marine Adapter, Molded “Y“, 2) 30A 125V Locking Connectors to 50A 125V, Locking Plug, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL64CM57
Marine Adapter, Molded “Y“, Two 30A Locking Connectors to 50A Locking Plug
Adapter, Marine Adapter, NEMA 5-15P to NEMA L5-30R
By Hubbell Wiring Device-Kellems
Catalog ID: HBL31CM28
Marine Adapter 5 to NEMA
Adapter, Marine Adapter, NEMA L5-30P to NEMA 5-15R
By Hubbell Wiring Device-Kellems
Catalog ID: HBL31CM29
Marine Adapter L5 to NEMA 5
Adapter, Marine Use, NEMA 5-15P to NEMA L5-20R
By Hubbell Wiring Device-Kellems
Catalog ID: HBL21CM28
Marine Adapter 5 to NEMA
Adapter, Marine Use, NEMA L5-20P to NEMA 5-15R
By Hubbell Wiring Device-Kellems
Catalog ID: HBL21CM29
Marine Adapter L5 to NEMA 5
Adapter, Marine, Molded Straight, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM72
Marine Adapter Molded Straight Blade
Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, White
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM22W
Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, White
Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM22
Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, Yellow
Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 50A 125V Locking Male, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM55
Marine Adapter Molded, Straight Blade 30A Locking Female to 50A Locking Male
Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM71
Marine Adapter Molded, Straight Blade 30A Female to 50A Locking Male
Adapter, Marine, Molded, Straight Blade, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM25
Adapter, Marine, Molded, Straight Blade, Yellow
Adapter, Marine, Molded, Straight Blade, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM54
Marine Adapter Molded, Straight Blade
Adapter, Marine, Molded, Straight Blade, Yellow, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3- Wire Grounding Locking Male, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM56
Marine Adapter Molded, Straight Blade 30A Female to 50A Locking Male
Ground Fault Portable Unit, Marine GFCI Adapter, 30A 125V to 15A 125V, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL105GF
Ground Fault Portable Unit, Marine GFCI Adapter 30A to 15A
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Adapter, 100A 125/250V to 50A 125/250V Furnished With Hardware
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM100
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Adapter, 100A 125/250V to 50A 125/250V 3-Pole 4-Wire Grounding , Furnished With Hardware, Yellow
Locking Devices, Twist-Lock®, Accessories, Adapters, 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White
By Hubbell Wiring Device-Kellems
Catalog ID: HBL5273L
Locking Devices, Twist-Lock®, Accessories, Adapters, 15A 125V, 3-Wire Plug in 2-Wire Receptacle, 2-15-5-15R, White
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM53
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow
Marine Wiring Products, "Y" Splitter for Power, Reverse Adapter, 100A 125/250V, Yellow
By Hubbell Wiring Device-Kellems
Catalog ID: YQ100PLUS
Marine Wiring Products, "Y" Splitter for Power, Reverse Adapter, 100A 125/250V, Yellow