text.skipToContent text.skipToNavigation

Straight Blade Devices, Receptacles, Duplex, Isolated Ground, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Back and Side Wired

By Hubbell Wiring Device-Kellems 

Catalog ID: IG5352

By Hubbell Wiring Device-Kellems
Catalog ID:  IG5352
Straight Blade Devices, Receptacles, Duplex, Isolated Ground, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Orange, Back and Side Wired, Single Pack

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Triangle marking on face indicates isolated ground
  • Slender/compact design
  • Smooth Face

Isolated Ground

Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Hubbell-Pro Heavy Duty
Color Orange
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Traditional Duplex
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact °C
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Hubbell-PRO
Style Smooth Face
Type Isolated Ground
UPC 783585146799

Dimensions

Dimensions 3.28 in x 1.57 in x 1.07 in
Display Size Standard Sized Product
Height 1.07 in
Length 3.28 in
Weight 0.15 lb
Width 1.57 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads