text.skipToContent text.skipToNavigation

Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, Breaker, 10FT Power Cord

By Hubbell Wiring Device-Kellems 

Catalog ID: PV3620A12

By Hubbell Wiring Device-Kellems
Catalog ID:  PV3620A12
Power Distribution Unit, Vertical, 36" Length, 20 Amps, 12 Output Receptacles, Breaker, 10FT Power Cord
  • Distribute power to your network equipment from a single input.
  • Each PDU is 100% tested to ensure reliable power for your active electronics.
  • Optimized receptacle spacing maximizes density and usability, ensuring easy connections.
  • Switchless version is always operational
  • no accidental disconnects.

More Options

Where to Buy

Product Details

General

Application Basic PDU
Color Black
Environmental Conditions 32ºF - 122ºF (0ºC - 50ºC)
Material Powder Coated Aluminum
Number Of Receptacles 12
Series Vertical
Style 36" Length
Type 20 Amp

Dimensions

Dimensions 36 in x 2.05 in x 2.13 in
Height 2.13 in
Length 36 in
Width 2.05 in

Electrical Ratings

Voltage Rating Description 120V Input, 50–60Hz
Wattage 1900 W

Certifications and Compliance

Industry Standard(s) cULus Listed to IEC 62368-1

Resources and Downloads