text.skipToContent text.skipToNavigation

NPS1I

by Hubbell Wiring Device-Kellems 

Catalog ID: NPS1I

Wallplates and Box Covers, Wallplates, Thermoplastic, 1-Gang, Snap-On, 1) Toggle Opening, Ivory

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Material Polycarbonate
Number of Gang(s) 1-Gang
Size Standard
Style 1-Toggle
Type Snap-On
UPC 883778306396

Logistics

Carton Quantity 25