text.skipToContent text.skipToNavigation

Wallplate, 1-Gang, 1) Decorator, White

By Hubbell Wiring Device-Kellems 

Catalog ID: P26W

By Hubbell Wiring Device-Kellems
Catalog ID:  P26W
Wallplate, 1-Gang, 1) Decorator, White

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish
  • Captive screw feature on single-gang versions, hold screws in place for quick installation

Smooth Satin Finish

Add to List

More Options

Where to Buy

Product Details

General

Application For use with Decorator
Color
  • White
  • Blanc
Cutout Decorator
Material Polycarbonate thermoplastic
Mounting Method Screw
Mounting Type Painted Steel
Number of Gang(s) 1-Gang
Orientation Vertical
Size Standard
Style 1-Decorator
Type
  • Decorator
  • Decorator
UPC 883778312182

Dimensions

Dimensions 4.63 in x 2.88 in x 0.25 in
Height 0.25 in
Length 4.63 in
Width 2.88 in

Conductor Related

Nema Color White

Certifications and Compliance

Certification - cULus Yes
UL File Number UL 94 V2

Logistics

Carton Quantity 25