text.skipToContent text.skipToNavigation

Wallplate, 2-Gang, 1) Decorator 1) Box Mount Blank, Ivory

By Hubbell Wiring Device-Kellems 

Catalog ID: P1326I

By Hubbell Wiring Device-Kellems
Catalog ID:  P1326I
Wallplate, 2-Gang, 1) Decorator 1) Box Mount Blank, Ivory

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Add to List

More Options

Where to Buy

Product Details

General

Application For use with Decorator
Color
  • Ivory
  • Ivoire
Cutout Decorator, Blank Box Mount
Material Polycarbonate thermoplastic
Mounting Method Screw
Mounting Type Painted Steel
Number of Gang(s) 2-Gang
Orientation Vertical
Size Standard
Style 1 Decorator, 1 Blank Box Mount
Type
  • Decorator, Blank Box Mount
  • Decorator, Blank Box Mount
UPC 883778311079

Dimensions

Dimensions 4.63 in x 4.69 in x 0.25 in
Height 0.25 in
Length 4.63 in
Width 4.69 in

Conductor Related

Nema Color Ivory

Certifications and Compliance

Certification - cULus Yes
UL File Number UL 94 V2

Logistics

Carton Quantity 25

Resources and Downloads