text.skipToContent text.skipToNavigation

Kellems Wire Management, AccessTrak, Cable Protection System, 5-Channel Kit, Blue and Yellow

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLAT5KITA

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLAT5KITA
Kellems Wire Management, AccessTrak, Cable Protection System, 5-Channel Kit , Blue and Yellow
Add to List

More Options

Where to Buy

Product Details

General

Color Blue,Gray
Series AccessTrak Systems
Type 5-Channel Trak
UPC 783585145099

Dimensions

Dimensions 3.42 ft x 42.90 in x 4 in
Height 4 in
Length 3.42 ft
Width 42.90 in