text.skipToContent text.skipToNavigation

HBL6750GY

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6750GY

Metal Raceway, Device Bracket, HBL6750 Series, Gray

Product Details

General

Color Gray
Item Type HBL6750 Series
Material Steel
Series HBL6750
Type Device Mounting Bracket
UPC 783585218359

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 5 EA

Resources/Downloads