text.skipToContent text.skipToNavigation

HBLALU2038

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLALU2038

Metal Raceway, Fixture Box, HBLALU2000 Series

  • Rounded corners eliminate sharp edges
  • One seam construction provides clean look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

Product Details

General

Item Type HBLALU2000 Series
Material Aluminum
Series HBLALU2000
Style Round
Type Boxes
UPC 783585110684

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 10

Resources/Downloads