text.skipToContent text.skipToNavigation

HBLALU34JBM

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLALU34JBM

Metal Raceway, Plate, 1-Gang, 2.13"Opening, For HBLALU3800/4800 Series,

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

Product Details

General

Item Type HBLALU3800/HBLALU4800 Series
Material Aluminum
Series
  • HBLALU3800
  • HBLALU4800
Style Single Receptacle
Type Cover Plates
UPC 783585113494

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Resources/Downloads