text.skipToContent text.skipToNavigation

HBLALU57FBM

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLALU57FBM

Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

Product Details

General

Item Type HBLALU5000 Series
Material Aluminum
Series
  • HBLALU5000
  • HBLALU7620
Style Single Receptacle
Type Cover Plates
UPC 783585111018

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 10

Resources/Downloads