text.skipToContent text.skipToNavigation

HBLALU57KP2G

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLALU57KP2G

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

Product Details

General

Color Gray
Item Type HBLALU5000 Series
Material Aluminum
Number of Gang(s) 2-Gang
Series
  • HBLALU5000
  • HBLALU7620
Style Raised Device
Type Boxes
UPC 783585111049

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 10

Resources/Downloads