text.skipToContent text.skipToNavigation

Kellems Wire Management, Fiber Optic Pulling Grips, Flexible Eye, .64-.87", Low Profile

By Hubbell Wiring Device-Kellems 

Catalog ID: 033291198

By Hubbell Wiring Device-Kellems
Catalog ID:  033291198
Kellems Wire Management, Fiber Optic Pulling Grips, Flexible Eye , .64-.87", Low Profile
  • Galvanized steel mesh provides high strength
  • High strength multiweave mesh for positive holding power
  • Highly flexible mesh to follow the pulling path of the cable

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 4,200 lbs
Construction Woven
Load Capacity 840
Material Steel, Galvanized
Material - Mounting Hardware Non-Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Series Fiber Optic
Style Closed Mesh, Double/Single Weave
Type Flexible Eye, Low Profile
UPC 783585340104

Conductor Related

Cable Diameter Range 0.64 in-0.87 in
Cable Size .64"-.87" (1.63-2.21)
Cable Specification UL Listed Circuit Wire

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 2

Resources and Downloads

Videos

Kellems Wire Management Solutions

Kellems Wire Management Solutions