text.skipToContent text.skipToNavigation

Kellems Wire Management, Adapters for Multi-Pin Connectors, 1 7/16" X 18", Aluminum

By Hubbell Wiring Device-Kellems 

Catalog ID: 091041010

By Hubbell Wiring Device-Kellems
Catalog ID:  091041010
Kellems Wire Management, Adapters for Multi-Pin Connectors, 1 7/16" X 18", Aluminum

Kellems® Thread Adapters are devices formatting AN-MS connectors and other multi-pin connectors to Kellems grips with NPT threaded fittings. They are made of aluminum with internal threads and replace the connector cord clamp. These adapters permit the installation of Kellems Grips, to prevent cable or conduit pull-out and control arc-of-bend. Thread adapters allow the installation of Kellems® Grips on multi-pin connectors at electrical consoles, mobile equipment, control switches, assembly equipment and testing machines.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application AN-MS Connectors
Construction Machined
Item Type Multi-Pin Connector Adapters
Material Aluminum
OEM Brand Name Hubbell Wiring Device-Kellems
Series Thread Adapters
Style For Multi-Pin Connectors
Type AN-MS Connectors to NPT Threaded Fittings
UPC 783585497525

Dimensions

Display Size 1" NPT to 24, 28

Logistics

Carton Quantity 5

Resources and Downloads

Videos

Kellems Wire Management Solutions