text.skipToContent text.skipToNavigation

Kellems Wire Management, Deluxe Cord Grips, 45 Degree Male .500-.625", 1/2" with Mesh

By Hubbell Wiring Device-Kellems 

Catalog ID: 074011237

By Hubbell Wiring Device-Kellems
Catalog ID:  074011237
Kellems Wire Management, Deluxe Cord Grips, 45 Degree Male .500-.625", 1/2" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application 45 Degree Male- Form 2
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
Item Type Deluxe Cord Grips
Material Aluminum Fittings, Stainless Steel Mesh
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting
Series Deluxe Cord Grips
Style For Insulated Cables
Temperature Rating Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Thread Size 1/2" NPT
Type 45 Degree Male Thread
UPC 783585498621

Dimensions

Display Size 1/2" NPT

Conductor Related

Cable Diameter Range 0.500 in-0.625 in
Cable Size .500"-.625" (1.27-1.59)
Conductor Range 0.5-0.625 in (1.27-1.59 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions