text.skipToContent text.skipToNavigation

Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.24-0.32"

By Hubbell Wiring Device-Kellems 

Catalog ID: 073041276

By Hubbell Wiring Device-Kellems
Catalog ID:  073041276
Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.24-0.32"
  • Provide support for flexible cord or bus drop cable at bus duct
  • Absorb tension, vibration and pull with no cable damage
  • Patented mesh construction

Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Single Eye
Approx Breaking Strength 350 lbs
Construction Woven
Material Steel, Galvanized
Material - Mounting Hardware Locknut or Tapped Hole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 350 (1,557)
  • Mechanical - Working Load - 35 (155.7) Lbs. (N)
Series Bus Drop
Type Single Eye
UPC 783585330167

Conductor Related

Cable Diameter Range 0.24 in-0.32 in
Cable Size .24"-.32" (.61-.81)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions