text.skipToContent text.skipToNavigation

Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.56-0.73"

By Hubbell Wiring Device-Kellems 

Catalog ID: 073041279

By Hubbell Wiring Device-Kellems
Catalog ID:  073041279
Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.56-0.73"
  • Provide support for flexible cord or bus drop cable at bus duct
  • Absorb tension, vibration and pull with no cable damage
  • Patented mesh construction

Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Single Eye
Approx Breaking Strength 1,000 lbs
Construction Woven
Material Steel, Galvanized
Material - Mounting Hardware Locknut or Tapped Hole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 1,000 (4,448)
  • Mechanical - Working Load - 100 (444.8) Lbs. (N)
Series Bus Drop
Type Single Eye
UPC 783585330198

Conductor Related

Cable Diameter Range 0.56 in-0.73 in
Cable Size .56"-.73" (1.42-1.85)

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 20

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions