text.skipToContent text.skipToNavigation

Bus Drop Support Grips, Universal Eye, Wide Range, Galvanized Steel, 0.32-0.43"

By Hubbell Wiring Device-Kellems 

Catalog ID: 073041284

By Hubbell Wiring Device-Kellems
Catalog ID:  073041284
Bus Drop Support Grips, Universal Eye, Wide Range, Galvanized Steel, 0.32-0.43"
  • Provide support for flexible cord or bus drop cable at bus duct
  • Absorb tension, vibration and pull with no cable damage
  • Patented mesh construction

Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Universal Eye
Approx Breaking Strength 450 lbs
Construction Woven
Material Steel, Galvanized
Material - Mounting Hardware Locknut or Tapped Hole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 450 (2,002)
  • Mechanical - Working Load - 45 (200.2) Lbs. (N)
Series Bus Drop
Type Universal Eye
UPC 783585330242

Conductor Related

Cable Diameter Range 0.32 in-0.43 in
Cable Size .32"-.43" (.81-1.09)

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 20

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions