text.skipToContent text.skipToNavigation

Conduit Riser Grips, .75-.99", 1.25", Ring Type, Double Weave, Split Mesh, Lace Closing

By Hubbell Wiring Device-Kellems 

Catalog ID: 02212003

By Hubbell Wiring Device-Kellems
Catalog ID:  02212003
Conduit Riser Grips, .75-.99", 1.25", Ring Type, Double Weave, Split Mesh, Lace Closing
  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Split Mesh-Lace Closing

Add to List

More Options

Where to Buy

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 1,580 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Wiring Device-Kellems
Series Conduit Riser
Style Split Mesh, Lace Closing, Double Weave
Type Ring Type
UPC 783585306247

Dimensions

Conduit Trade Size 1 1/4 in

Conductor Related

Cable Diameter Range 0.75 in- 0.99 in
Cable Size .75"-.99" (1.90-2.51)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources and Downloads

Videos

Kellems Wire Management Solutions

Kellems Wire Management Solutions