text.skipToContent text.skipToNavigation

Field Attachable Micro-Quick Control Connectors, Male Straight, 4 Wire, Insulation Displacement

By Hubbell Wiring Device-Kellems 

Catalog ID: MIMS14IDC

By Hubbell Wiring Device-Kellems
Catalog ID:  MIMS14IDC
Field Attachable Micro-Quick Control Connectors, Male Straight, 4 Wire, Insulation Displacement
  • Strain relief bushing protects terminations
  • Wire Guide for virtually toolless termination
  • Insulation displacement contacts are made of Copper Alloy

Single Key, Insulation Displacement

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Item Type Male Straight In-Line Plug
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage - 3A
  • Electrical - Cable Diameters - .160" to .211"
  • Electrical - Voltage Rating - 32V AC/DC
  • Electrical - Wire Range - #22 AWG max.
  • #24 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585226682

Dimensions

Diameter Live Part .59"

Conductor Related

Conductor Type Copper
Number Of Conductors 4-Pole

Certifications and Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Logistics

Carton Quantity 25

Resources and Downloads