text.skipToContent text.skipToNavigation

DRUBKIT

By Hubbell Wiring Device-Kellems 

Catalog ID: DRUBKIT

By Hubbell Wiring Device-Kellems
Catalog ID:  DRUBKIT
DIN Rail Utility Box, Pre Wired Kit, DIN Rail Box, Gray.
  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

No Devices

Add to List

More Options

Where to Buy

Product Details

General

Color Gray
Construction Molded and Fabricated
Horsepower - Maximum 0.5
Item Type Component Parts
Knockouts None
Material PVC (polyvinyl chloride)
Material - Mounting Hardware Vertical Mount, DIN Rail Mount
Number Of Outlets 1-Device
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Type Box Only
UPC 783585108124

Dimensions

Dimensions 5.62 in x 3.31 in x 2.54 in
Display Size Standard Sized Product
Height 2.54 in
Length 5.62 in
Weight 0.65 lb
Width 3.31 in

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cable Entry Terminals
Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating 5-15R

Logistics

Carton Quantity 5

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing